Diodes Incorporated — Analog and discrete power solutions
U QFN2545 34 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN (ZTF34) MSL1

Back to Inactive Datasheet Archive

PI3USB31534 (Obsolete)

USB 3.2 Gen 2/HDMI2.0 Crossbar Switch for Type-C

Description

The PI3USB31534 is a 6:4 differential channel bi-directional Crossbar switch solution for switching USB3.1 Gen1/Gen2 and HDMI signals through USB3.0 Type-C connector. It multiplexes either 1 lane of USB3.1 Gen1/Gen2 or 4 channels HDMI to the USB Type-C connector. In addition, HEAC+/HEAC- channels are also multiplexed to the Type-C connector. PI3USB31534 offers excellent signal integrity for high-speed signals and low power dissipation. Insertion loss is -2.2dB and return loss is -15dB at 10Gb/s speed of USB3.1.

Feature(s)

  • USB 3.1 Gen2 10Gb/s Super Speed and HDMI 2.0 switching to USB Type C connector
  • Supports I2C control to configure the mux
  • Low insertion loss: -2.2dB @ 10Gb/s
  • Return loss: -15dB @ 10Gb/s
  • CrossTalk: -38dB @ 10Gb/s
  • Off Isolation: -22dB @ 10Gb/s
  • -3dB Bandwidth: 7GHz

Application(s)

  • Digital Camera
  • PC

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Analog

Configuration

6:4/4:6 Differential Channel Crossbar Mux/DeMux

Differential Channels

4

HotInsertion

N/A

Lanes

1

OtherFeatures

N/A

Rail-to-Rail

N/A

Signal Type

Differential

Single Ended Channels

N/A

Type

Mux, DeMux

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)