Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3USB3102Q (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Diodes' PI3USB3102Q USB3.0 and USB2.0 Combo Switch is a complete 1:2 switching solution for SuperSpeed USB 3.0 signals. PI3USB3102Q provides differential high-speed lanes for the USB3.0 4.8 Gbps TX and RX lanes as well as a differential lane for 480 Mbps USB 2.0 signals and the USB_ID signal.

PI3USB3102Q can be used to connect two hosts to a single device or a single host to two devices.

PI3USB3102Q offers excellent signal integrity for high-speed signals and low power dissipation. Insertion loss is 1.7 dB and return loss is -16 dB at 2.5 GHz. Power dissipation is 6.6 mW maximum.

Feature(s)

  • 1:2 mux/demux for USB 3.0SS, 2.0HS, and 2.0FS signals
  • Switches Tx, Rx, Dx, and USB_ID from USB3.0 connector
  • Insertion Loss for superspeed channels @ 2.5 GHz: -1.7dB
  • -3dB Bandwidth for superspeed channels: 4.7GHz
  • Return loss for superspeed channels @ 2.5GHz: -16dB
  • Low Bit-to-Bit Skew, 7ps max (between '+' and '-' bits)
  • Low Crosstalk for superspeed channels: -25dB@5.0 Gbps
  • Low Off Isolation for superspeed channels: -25dB@5.0 Gbps
  • VDD Operating Range: 3.3V +/-10%
  • ESD Tolerance: 2kV HBM
  • Low channel-to-channel skew, 35ps max
  • AEC-Q100 Qualified
  • Packaging (Pb-free & Green):

- 32 TQFN (ZL)

Application(s)

Routing of USB3.0 signals with low signal attenuation between source and sink.

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Digital

Configuration

USB3.0 and USB2.0 Combo Switch

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

N/A

Type

2:01

Voltage

3.3V

Related Content

Quality Documentation
Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products