Diodes Incorporated — Analog and discrete power solutions
Back to PI3USB31

PI3USB31

High-Speed USB2.0 1:1 Multiplexer/DeMultiplexer Switch with Signal Enable

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3USB31 is a high-bandwidth switch specially designed for theswitching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (750 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel
noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

Feature(s)

  • VDD Operation at 2.8V and 4.3V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Full Power-Down Mode Operation
  • ron = 6-Ohm Typical
  • Dron <0.35-Ohm Typical
  • Cio(ON) = 5 pF Typical
  • Low Power Consumption
  • ESD Performance
    • 7kV Human-Body Model, per JESD22 spec (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • ±4kV contact, per IEC61000-4-2
  • Wide –3-dB Bandwidth = 2110 MHz Typical
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control
    (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and
    manufactured in IATF 16949 certified facilities), please contact
    us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 8-UQFN1515-8 (ZUA)

Application(s)

  • Routes Signals for USB 1.0, 1.1, and 2.0

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Analog or Digital?

Analog

Configuration

Differential

Differential Channels

1

HotInsertion

0

Lanes

1

OtherFeatures

N/A

Rail-to-Rail

N/A

Signal Type

Differential

Single Ended Channels

No

Type

SPST

Voltage

3.3

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products