Diodes Incorporated — Analog and discrete power solutions
U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN ( ZUA10 ) MSL 1 PPF

Back to PI3USB30E

PI3USB30E

High-Speed USB2.0 1:2 Multiplexer/DeMultiplexer Switch with Signal Enable

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3USB30E is a single differential channel 2:1 multiplexer/demultiplexer USB 2.0 Switch. Industry leading advantages include a propagation delay of less than 250ps, resulting from its low channel resistance and I/O capacitance. The device multiplexes differential outputs from a USB Host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high speed signals at the outputs. It is designed for low bit-to-bit skew, high channel-to-channel noise isolation and is compatible with various standards, such as High Speed USB 2.0 (480 Mb/s).

The PI3USB30E offers overvoltage protection per the USB 2.0 specification. With the chip powered on or off, all I/O pins can withstand a short to Vbus (5V +/-10%). If VDD=0V, the I/Os can still have signals present, and the signal will NOT leak through to VDD.

Feature(s)

  • USB 2.0 compliant (high speed and full speed)
  • RON is 4.3A typical @ VDD = 3.0V
  • Low bit-to-bit skew
  • Low Crosstalk: -41dB @ 240 MHz
  • Off Isolation: -35dB @ 240 MHz
  • Wide -3db bandwidth: 850MHz
  • Near-Zero propagation delay: 250ps
  • Support for 1.8V/2.5V/3.3V Logic on Control pins Channel On Capacitance: 6.0pF
  • VDD Operating Range: 1.8V to 4.3V 10%
  • Data pin I/O ESD: >8kV HBM protection per JESD22 A114D specification
  • I/O pins have over-voltage protection and can tolerate a short to Vbus
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. "Green" Device 
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green): 10-pin UQFN (ZM10)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Analog or Digital?

Analog

Configuration

1 Differential Channel 2:1

Differential Channels

1

HotInsertion

0

Lanes

1

OtherFeatures

N/A

Rail-to-Rail

N/A

Signal Type

Differential

Single Ended Channels

No

Type

SPDT

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products