Diodes Incorporated — Analog and discrete power solutions
U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN ( ZUA10 ) MSL 1 PPF

U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN ( ZUA10 ) MSL 1 PPF

U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN ( ZUA10 ) MSL 1 PPF

Back to PI3USB3000

PI3USB3000

High Speed USB 2.0 1:2 Mux/DeMux

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3USB3000 is a 2-to-1 differential channel multiplexer/demultiplexer switch. The D± pins can tolerate voltages up to 9V. Overvoltage protection (OVP) is implemented at 4.75V to immediately switch off the channels when an overvoltage condition is detected. The PI3USB3000 can pass USB 2.0 and MHL signals with a bandwidth of 5.5GHz to provide excellent signal integrity and eye diagram opening.

Feature(s)

  • Differential Bidirectional 2:1 Mux/DeMux
  • Wide Input Voltage Range: 0 to 3.6V
  • Mobile Hi-Definition Link (MHL) Switch:
    • Bandwidth (-3dB): 5.3GHz
    • RON (Typical): 5.7Ω
    • CON (Typical): 1.5pF @ 240MHz
  • USB Switch:
    • Bandwidth (-3dB): 5.5GHz
    • RON (Typical): 4.6Ω
    • CON (Typical): 1.5pF @ 240MHz
  • Low Propagation Delay, 0.1ns (Typical)
  • Low Off-Isolation: -34dB @ 240MHz
  • Low Crosstalk: -37dB @ 240MHz
  • Low Power Consumption: 35µA (Typical)
  • Wide Supply Voltage: 1.8V to 5.5V
  • Supports 1.8V Logic on Control Pins
  • Protection Feature
    • Power-off Protection for Minimizing Current Leakage in
  • Power-down Mode
    • Connector Pins are High Voltage Tolerated
      • D± Tolerance to 9V
    • Overvoltage Protection at D±
  • Wide Temperature Range: -40°C to 85°C
  • Packaging (Pb-free & Green):
    • 10-contact, UQFN (ZUA), 1.5x2mm, 0.5mm(H), 0.6mm pitch
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Smart Phones
  • USB-C® Applications
  • Tablets
  • NBs
  • PCs

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

1-Differential Channel 2:1

Differential Channels

1

HotInsertion

1

Lanes

1

Rail-to-Rail

Yes

Signal Type

Differential

Single Ended Channels

N/A

Type

SPDT

Voltage

3.3

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.