Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3USB221 (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3USB221 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1.1 GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

Features

  • VDD Operation at 2.5 V and 3.3 V
  • VI/O Accepts Signals up to 5.5 V
  • 1.8-V Compatible Control-Pin Inputs
  • Low-Power Mode When OE Is Disabled (2 μA)
  • rON = 6Ω Maximum
  • ΔrON = 0.2Ω Typical
  • Cio(on) = 6 pF Maximum
  • Low Power Consumption (50 μA Maximum)
  • ESD > 8kV contact on USB signal path per IEC61000-4-2)
  • High Bandwidth (1.1 GHz Typical)
  • Packaging (Pb-free & Green):
    • 10-contact, TLLGA (XA10)

Applications

  • Routes Signals for USB 1.0, 1.1, and 2.0
  • Mobile Industry Processor Interface (MIPI) Signal Routing

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Analog

Configuration

Dual SPDT for USB 2.0

Differential Channels

1

HotInsertion

1

Lanes

N/A

OtherFeatures

+/-8kV ESD

Rail-to-Rail

0

Signal Type

Differential and Single Ended

Single Ended Channels

2

Type

SPDT

Voltage

3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products