Diodes Incorporated — Analog and discrete power solutions
Back to PI3USB14-A

PI3USB14-A

3.3V, 2-Channel, 4:1 Mux USB 2.0 Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3USB14-A is a 2-channel, 4:1 Multiplexer/Demultiplexer with 3-state outputs. The switch introduces no additional ground bounce noise or propagation delay. The PI3USB14-A device is very useful in switching USB 2.0 signals and others that have high bandwidth (-3dB BW is 815MHz).

Features

  • Near-Zero propagation delay
  • 5Ω switches connect inputs to outputs
  • High signal passing bandwidth (-3dB BW is 815MHz)
  • Beyond Rail-to-Rail switching
  • 5V I/O tolerant with 3.3V supply
  • 3.3V supply voltage operation
  • Hot insertion capable
  • Industrial operating temperature: -40ºC to +85ºC
  • ESD protection
    • 8kV per JESD22 test spec (HBM)
    • +/-4kV per IEC61000-4-2 spec (contact)
  • Latch-up performance >250mA per JESD17
  • Packaging (Pb-free & Green available):
    • 16-pin 150-mil wide plastic TSSOP (L)
    • 20-pin Very Thin Quad Flat, No lead TQFN (ZH)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux: 4-Channel, 4:1

Differential Channels

1

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential and Single Ended

Single Ended Channels

2

Type

SP4T

Voltage

3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products