Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3PCIE3415 (NRND)

NRND = Not Recommended for New Design

PCIe 3.0, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3PCIE3415 is an 8 to 4 differential channel multiplexer/demultiplexer switch. This solution can switch 2 full PCI Express® 3.0, lanes to one of two locations. Using a unique design technique, Diodes has been able to minimize the impedance of the switch such that the attenuation observed through the switch is negligible. The unique design technique also offers a layout targeted for PCI Express signals, which minimizes the channel to channel skew as well as channel to channel crosstalk as required by the PCI Express specification.

Features

  • 4 Differential Channel, 2:1 Mux/DeMux
  • PCI Express® 3.0 Performance, 8.0Gbps
  • Pinout optimized for placement between two PCIe slots
  • Bi-directional operation
  • Low Bit-to-Bit Skew, 10ps max
  • Low Crosstalk: -48dB @4GHz
  • High Off Isolation: -22dB @4GHz
  • Low Insertion Loss: -1.6dB @4GHz
  • Return Loss: -15dB @4GHz
  • VDD Operating Range: +3.3V
  • ESD Tolerance: 2kV HBM
  • Low channel-to-channel skew, 20ps max
  • Packaging (Pb-free & Green):
    • 42-contact, TQFN (ZH42)

Application

  • Routing of PCI Express 3.0
  • DP1.2
  • USB3.0
  • SAS2.0
  • SATA3.0
  • XAUI
  • RXAUI signals with low signal attenuation.

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Analog

Configuration

Mux, 2:1: 4-Differential Channels

Differential Channels

4

HotInsertion

0

Lanes

2

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

N/A

Type

N/A

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products