Diodes Incorporated — Analog and discrete power solutions
Back to PI3PCIE2612-A

PI3PCIE2612-A (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

PCIe 2.0 / DisplayPort (6-Channel), Differential 2:1 Mux/DeMux, ATX Pinout, 3.3V

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3PCIE2612-A one to two Mux/ Demux is targeted for next generation systems that combine PCIExpress gen-II signals with Display Port Signals.

Features

  • 6 Differential Channel, 1 to 2 demux that will support 5.0Gbps PCIexpress Gen2 signals on one path, and DP 1.1 signals on the second path
  • Insertion Loss for high speed channels @ 5.0 Gbps: -5.0dB
  • Low Bit-to-Bit Skew , 7ps max (between '+' and '-' bits)
  • Latched Mux Select
  • Matched paths for all PCIe signals
  • Low Crosstalk for high speed channels: -35dB@2.5 GHz
  • Low Off Isolation for high speed channels: -35dB@2.5 GHz
  • VDD Operating Range: 3.3V ± 10%
  • ESD Tolerance: 8kV HBM on Display Port Path output 4kV HBM on PCI-Express path output
  • Low channel-to-channel skew, 35ps max
  • Packaging (Pb-free & Green):
    • 56 TQFN (ZFE)

Application

  • Routing DP and PCIExpress Gen1 or Gen2 signals with low signal attenuation.

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux, 6-Differential Channels, ATX Pinout

Differential Channels

6

HotInsertion

0

Lanes

2

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

N/A

Type

SPDT

Voltage

3.3

Related Content

Quality Documentation
Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products