Diodes Incorporated — Analog and discrete power solutions
W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZLD40) MSL1

Back to Signal Integrity - ReDrivers™/Repeaters

PI3HDX612

6Gbps HDMI 2.0 1:2 Signal Duplicator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3HDX612 active-drive Signal Duplicator solution is targeted for high-resolution video networks that are based on HDMI™ 2.0 standards signal processing.

The PI3HDX612 is an active single-channel to two-channel Signal Duplicator. The device drives differential signals to multiple video display units. Depending on the mode select pin, the PI3HDX612 provides controllable equalizer, flat gain and output swing linearity that can be manipulated through pin control or I2C control.

The maximum HDMI™ data rate of 6Gbps produces a 4K@60Hz resolution or 2K@144Hz, required for 4K HDTV, PC graphics products and other peripheral device. For PC graphics application, the device sits at the driver’s side and fans out differential signals to multiple display units including PC LCD monitors, projectors, and TVs. The CTLE equalizers are implemented at the inputs of the ReDriver to reduce the ISI jitters and compensate channel loss. The PI3HDX612 ensures the transmittal of high bandwidth video streams from video sources to the end-display units.

Feature(s)

  • 1-to-2 Active Signal Duplicator for 4-Lane HDMI 2.0 Operation
  • Data Rate Supports Up to 6Gbps and Supports 4K2K Pixel Resolution
  • Quad-Level Equalizer Gain Value Selection Controlled By Pin Strap or I2C Mode Programming
  • Quad-Level Flat Gain and Output Swing Linearity Selection Controlled By Pin Strap or I2C Mode Programming
  • ESD Protection on I/O Pins: 2KV HBM
  • Single Power Supply: 3.3V
  • Temperature Support: -40oC to +70oC
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 40-pin TQFN, 3 x 6 mm (0.4 mm pitch) (ZLD)

Application(s)

  • Display Peripheral Boxes
  • Digital Signage Displays
  • Multi-Screen Splicing

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4,8

Data Rate (Gbps)

6

Lanes/Ports

2

Output Swing Max (mV)

1200

Programming Interface(s)

I2C/Pin mode

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products