Diodes Incorporated — Analog and discrete power solutions
W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZLD40) MSL1

Back to Signal Integrity - ReDrivers™/Repeaters

PI3HDX12221B

12Gbps HDMI2.1 2-to-1 Active Mux with Linear ReDriver & I2C Control

Description

The DIODES PI3HDX12221B is a 2-to-1 active mux for 4-channel HDMI link with data rate up to 12Gbps for HDMI2.1 standard. It provides the maximum equalizer gain controls up to +8.8dB (HDMI2.1 @ 6GHz) and +5.5dB (HDMI2.0 @ 3GHz) to compensate the insertion loss along the channel connection.

The non-blocking linear ReDriver™ design ensures the differential signals conveying pre-shoot and de-emphasis equalization waveforms to be transparently transmitted from source side to the receiver side and linearly compensate the channel loss to achieve longer channel extension. The CTLE equalizers are implemented at the inputs of the ReDriver to reduce the ISI jitters and compensate channel loss. The programmable flat gain and output linearity adjustments support the eye diagram opening adjustment.

With the combinational logic control design, the device has reduced the control pins to achieve more compact package dimension. Users can use pin strap method to select different EQ gains, flat gains and output swing linearity for flexible design tuning.

Feature(s)

  • 2-to-1 Mux Switch Configuration for 4-Channel HDMI Operation
  • Compliant to HDMI 1.4/2.0/2.1 and DisplayPort Dual-Mode V1.1 Standard
  • Supports Dual-Mode DisplayPort (DP++) Level Shift Application for HDMI TMDS Output Signals
  • Quad-Level Pin Strap Control Through Combinational Logic Table for Equalizer Gain Value Selection
  • Quad-Level Pin Strap or I2C Control for Flat Gain and Output Swing Linearity Selection
  • Single Power Supply: 3.3V +/-10%
  • Industrial Temperature Support: -40°C to +85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 40-pin, TQFN 3 x 6mm

Application(s)

  • Digital TVs
  • Display Monitors
  • Gaming Consoles
  • Laptop and Desktop PCs
  • Workstation and Server System
  • Docking, KVM and PC Peripherals

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

8,4

Data Rate (Gbps)

12

Lanes/Ports

2,1

Output Swing Max (mV)

1200

Programming Interface(s)

I2C, Pin strap

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products