Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3HDX12211A (NRND)

NRND = Not Recommended for New Design

Alternative Part: PI3HDX12311,

12Gbps 4-Channel HDMI2.1 Linear redriver with Low EQ option//Dual Mode DisplayPort Level-Shifter

Description

Diodes’ PI3HDX12211A is a multi-data rate, 4 differential channels ReDriver™. The device provides programmable linear equalization, output swing and flat gain, by either pin strapping option or I2C Control, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference.

PI3HDX12211A supports four 100Ω Differential CML data I/O’s and extends the signals across other distant data pathways on the user’s platform. The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated linear amplifier/buffer circuitry provides flexibility with signal integrity of the signal after the ReDriver. The chip provides low equalizer options for short prechannel.

Feature(s)

  • Supports 12Gbps HDMI2.1 signals with non-blocking linear
    redriver via I2C or pin control settings
  • Supports 4 differential channels
  • Supports 11dB gain compensation @6GHz
  • Independent channel configuration of receiver equalization,
    output swing and flat gain in I2C control mode
  • Transparent to link training, rate and coding
  • 220mW per channel power dissipation with 1200mVpp
    output swing
  • Supports back current leakage free (Ioff) on I2C and HDMI
    output pins.
  • Supports I2C slave mode setting and I2C master mode for
    external EEPROM setting
  • Pin strap value latched into I2C register
  • 3-bit selectable address bit for I2C
  • Supply Voltage: 3.3V±0.3V
  • Industrial Temperature Range: -40oC to 85oC
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified
    facilities), please contact us or your local Diodes
    representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Laptop and Desktop PC
  • Gaming Console
  • DTV and Set-top-Box
  • Docking Station and Peripherals

Specifications & Technical Documents

Product Parameters

Channels

4

Compliance (Only Automotive Supports PPAP)

Standard

Data Rate (Gbps)

12

Lanes/Ports

4

Output Swing Max (mV)

1200

Programming Interface(s)

I2C, Pinstrap

Related Content

Packages

Applications

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products