Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3HDMI412FT-B (Obsolete)

1:2 HDMI DeMux for Source Applications with 5.4Gbps BW

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PI3HDMI series of switch circuits are targeted for high-resolution video networks that are based
on DVI/HDMI™ standards, and TMDS signal processing. The PI3HDMI412FT-B is an 8- to 4-Channel Mux/DeMux Switch. The device multiplexes differential signals to one of twocorresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation. The high bandwidth provides the resolution required by the next generation HDTV and PC graphics. Three differential channels are used for data (video signals for DVI or audio/video signals for HDMI), and one differential channel is used for Clock for decoding the TMDS signals at the outputs. Because of its passive bidirectional feature, this switch can be used either at the video drivers side or at the receiver side. For PC graphics applications, the device sits at the drivers side to switch between multiple display units such as LCD monitor, projector, TV, etc. For consumer video applications, the device sits at the receiver end to switch between the source components such as
DVD, D-VHS, STB, etc.

Features

  • 4-Differential Channel 2:1 Mux/DeMux
  • HDMITM 1.4 compatible
  • High Bandwidth: 2.7GHz @-3dB BW
  • Supports both AC coupled and DC coupled signals
  • Switching speed: 4ns
  • Isolation: -40dB @ 2.0 Gbps
  • Crosstalk: -31dB @ 2.0 Gbps
  • ESD: Data bits @ 8kV contact, select bit @ 2kV HBM
  • Low bit-to-bit skew
  • Enable/Disable Time: 9ns
  • Bidirectional
  • Packaging (Pb-free & Green):
  • — 42-pin TQFN (ZH42)

Specifications & Technical Documents

Product Parameters

Configuration

4-Differential 1:2

Differential Channels

4

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

N/A

Type

SPDT

Voltage

3.3, 1.5

Related Content

Quality Documentation
Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)