Diodes Incorporated — Analog and discrete power solutions
Back to Signal Integrity - ReDrivers™/Repeaters

PI3EUSB1101

eUSB to USB 2.0 / USB 2.0 to eUSB 1.2V Digital I2C I/O Repeater

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3EUSB1101 eUSB2 repeater is an interface between legacy USB 2.0 systems and lower voltage SoCs based on modern process geometries. The device is compliant with the Embedded USB 2.0 (eUSB2) Physical Layer Supplement to the USB Revision 2.0 Specification and supports eUSB2 operations and protocol.

Feature(s)

  • Low Skew Outputs: <80ps
  • Compliant with the Latest USB 2.0 Specification
  • Compliant with Embedded USB 2.0 (eUSB2) Physical Layer Specification Rev. 1.2
  • Dual Role Capable
  • Integrated and Configurable Pull-Down Resistors on Both eUSB2 and USB 2.0 Ends
  • Integrated and Configurable Pull-Up Resistors on USB 2.0 Port
  • Supports All USB 2.0 Speed Modes through Speed Detection and Negotiation
    • High Speed Operation (480Mb/s)
    • Full Speed Operation (12Mb/s)
    • Low Speed Operation (1.5Mb/s)
  • Auto Resume (remote wake-up)
  • Asynchronous Wake-Up
  • Provides Bus-Keeper Function for Device Wake-Up at Host Mode
  • Supports 1.2V I2C I/O
  • Supports x4 I2C ID Address
  • ESD Performance
    • HBM All Pins +/-8KV
    • CDM All Pins +/-1KV
    • Contact Discharge (IEC61000-4-2) for USB 2.0 D+/- +/-8KV
  • Low Power Consumption
    • Typical = 87mW Nominal Power during HS USB 2.0/eUSB2 Communication
  • Analog Trimming
    • Tx Amplitude Adjusts
    • Tx EQ Adjusts
    • Tx Drive Strength Adjusts
    • Rx Sensitivity Tuning
  • Charger Compliance
    • Ability to Keep D+/D- Lines in Hi-Z for APSD
  • Chirp Levels
    • Chirp J Differential Voltage (VCHIRPJ) is +700 to +1100 mV
    • Chirp K Differential Voltage (VCHIRPK) is -900 to -500 mV
  • Squelch Detectors on Both eUSB2 and USB 2.0 Ports
  • Configurable HS Disconnect Detector at USB 2.0 Port
  • De-Glitch of ≥100ns on RST_N
  • Ambient Temperature: -40°C to 85°C
  • Packaging (Pb-free & Green):
    • 12-ball, WLCSP (GH) 1.65mm x 1.22mm x 0.35mm pitch
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

2,2

Data Rate (Gbps)

480Mbps

Lanes/Ports

2,2

Output Swing Max (mV)

N/A

Programming Interface(s)

Pin/I2C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products