Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3EQX8908A1 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PI3EQX8908A1 is a PCIe, 8 differential channels  ReDriver™. The device provides programmable linear equalization, output swing and gain, by either pin strapping option or I²C Control, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference.

The PI3EQX8908A1 supports eight 100-Ohm Differential CML data I/O’s and extends the signals across other distant data pathways on the user’s platform.

The programmable settings can be applied easily via pins or software (I²C).

The PI3EQX8908A1 offers fully Linear Transfer function to fully comply with all PCIe 3 Link Training signals.

Features

  • 2.5/5.0/8.0Gbps serial link with linear equalizer
  • Support PCIe Gen 1/2/3 protocol
  • Supporting 8 differential channels
  • Independent channel configuration of receiver equal-
    ization, output swing and flat gain
  • Per Channel Activity Detector with selectable
    input termination between 50Ω to VDD and
    200KΩ to VDD
  • Per Channel Output Termination Detector on power
    up with selectable output termination between
    50Ω to VDD and High impedance
  • Very linear transfer function
  • Fully compliant to PCISIG Link Training
  • Single-ended mode receiver detection for PCIe
  • Input Threshold detection
  • Pin strap and I²C slave selectable device programming
  • 4-bit selectable address bit for I²C
  • Supply Voltage: 3.3V±0.3V
  • Industrial Temperature Range: -40°C to 85°C

Specifications & Technical Documents

Product Parameters

Channels

8

Data Rate (Gbps)

2.5, 5, 8

Lanes/Ports

4

Output Swing Max (mV)

1200

Programming Interface(s)

I2C, Pinstrap

Related Content

Quality Documentation
Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products