Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3EQX7502AI (NRND)

NRND = Not Recommended for New Design

5.0Gbps 1-port USB 3.2 Gen 1 ReDriver with Equalization & Emphasis

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3EQX7502AI is a low power, high performance 5.0 Gbps signal ReDriver designed specifically for the USB 3.2 Gen 1 protocol. The device provides programmable equalization, De-Emphasis, and input threshold controls to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI3EQX7502AI supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform. The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. When the channels are enabled EN_x# = 0 and operating, that channels’ input signal level(onxI+/-) determines whether the output is active.If the input signal level of the channel falls below the active threshold level (Vth-) then the outputs are driven to the common mode voltage. In addition to signal conditioning,when EN_x#=1,the device enters a low power standby mode. The PI3EQX7502AI also includes a fully programmable receiver detect function. When the RxDet pin is pulled high, automatic receiver detection will be active. The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 25mS. The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.

Features

  • USB 3.2 Gen 1 compatible
  • Two 5.0Gbps differential signal pairs
  • Adjustable Receiver Equalization
  • 100Ω Differential CML I/O’s
  • Pin Configured Output Emphasis Control
  • Input signal level detect and squelch for each channel
  • Automatic Receiver Detect with digital enable/disable
  • Low Power : ~312mW
  • Auto “Slumber” mode for adaptive power management
  • Stand-by Mode – Power Down State
  • Single Supply Voltage: 3.3V
  • Packaging: 24-Contact TQFN (4x4mm)

Specifications & Technical Documents

Product Parameters

Channels

2

Data Rate (Gbps)

5

Lanes/Ports

1

Output Swing Max (mV)

1000

Programming Interface(s)

Pinstrap

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products