Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3EQX25904 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Diodes’ PI3EQX25904 is a multi-data rate, four differential channels ReDriver™. The device provides programmable linear equalization, output swing, and flat gain by either pin strapping option or I2C control to optimize performance over a variety of physical mediums by reducing intersymbol interference. PI3EQX25904 supports four 100Ω differential CML data I/Os and extends the signals across other distant data pathways on the user’s platform.


The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the
integrated linear amplifier/buffer circuitry provides flexibility with signal integrity of the signal after the ReDriver.

Feature(s)

  • 2.5 to 25Gbps Serial Link with Linear Equalizer
  • Supports SAS3/ SAS4/ IB FDR/ PCIe4/ UPI Protocols
  • Supporting Four Differential Channels
  • Handles up to 20dB Channel Loss (~30” FR4 Trace or 7m of High-Speed Low-Loss Cable)
  • Independent Channel Configuration of Receiver Equalization, Output Swing, and Flat Gain
  • Rate and Coding Agnostic
  • Transparent to Link Training, OOB
  • Pin Strap and I2C Selectable Device Programming
  • 3-bit Selectable Address bit for I2C
  • Supply Voltage: 3.3V±0.3V
  • Industrial Temperature Range: -40°C to 85°C
  • Pin Strap Value Latched into I2C Register
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Packaging (Pb-free & Green):
    • 42-Contact TQFN (9mm × 3.5mm)

Specifications & Technical Documents

Product Parameters

Channels

4

Data Rate (Gbps)

25

Lanes/Ports

4/4

Output Swing Max (mV)

1200

Programming Interface(s)

I2C master/Slave, Pin Strap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products