Diodes Incorporated — Analog and discrete power solutions
TQFN 52

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL52) MSL1 Sn

Back to Signal Integrity - ReDrivers™/Repeaters

PI3EQX2034

USB 3.2 Gen 2x2 ReDriver, 3.3V, Type C Port, CC Controller

Description

The PI3EQX2034 is a low power, high performance USB 3.2 Gen 2x2 ReDriver™ with Plug-in Detector for Type-C® connector. The Device includes two main function blocks:

1) The USB3.2 Gen2x2 ReDriver

2) The Plug-in Detector for USB-C connector

The USB3.2 Gen2x2 ReDriver

The ReDriver provides programmable equalization, swing and flat gain to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. The ReDriver supports four 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. The channels’ input signal level determines whether the output is active. The ReDriver also includes an adaptive power management feature to maximize battery life for power sensitive consumer devices.

The Plug-in Detector for USB-C Connector

The plug-in detector detects the plug-in orientation of the cable at a USB-C connector. It supports the port to configure as SOURCE (DFP) mode and DRP modes and automatically connects based on the voltage levels detected on CC pin. It is a fully-integrated solution with ultra-low power dissipation.

The plug-in detector supports both pin and I2C interfaces. The PORT input pins determine the port setting in which the SOURCE or DRP port can be selected. In SOURCE and DRP modes, the SRC_CUR input pin selects USB Type-C current advertisement at default USB, 1.5A, and 3A level. The system running in source mode can monitor ID pin to know the connector attached or not. Systems running in sink mode can monitor system’s VBUS for connector status. DEBUG pin also indicate if a debug accessory is attached.

The plug-in detector provides VCONN function to power active cables and other accessories through VCONN pin. Low-resistance power switches are integrated in the chip-to-connect CC1/ CC2 pins to VCONN pin.

 I2C interface informs the processor the information of connection and plug orientation. An interrupt signal for indicating changes.

Feature(s)

ReDriver

  • 10Gbps Serial Link with Linear Equalizer
  • 2 Gen 2x2
  • Four 10Gbps Differential Signal Pairs
  • Pin Mode Control for EQ/Flat Gain/Swing
  • 100Ω Differential CML I/O’s
  • Automatic Receiver Detect
  • Single Supply Voltage: 3.3V

Plug-In Detector

  • USB Type-C Specification 2.0
  • Supports SOURCE (DFP)/DRP Modes
  • Auto-Configure Ports Orientation through CC Detection
  • Supports VCONN to Power Active Cables and Other Accessories
  • Supports Detecting Debug Accessory Mode (DAM) as Source (Rd /Rd Detection) if Configuring the Port as DFP
  • Supports Detecting DAM as both Source & Sink (Rp/Rp detection) if Configuring the Port as DRP
  • DEBUG Pin to Enable SBU Isolation for Compliance Requirement
  • Supports Over-Current Protection and Over-Voltage Protection for VCONN
  • Allow Both Pin Control and I2C Interface
  • Integrated Power Switches, High-Precision Resistors and Current Sources for CC Pins
  • Provides Support for Default USB Power, 1.5A and 3A SOURCE Modes with Pin Control
  • Output Indicator for Plug-In Detection
  • Power Saving Mode
  • 24V Tolerance on CC1, CC2 and VBUSDET
  • Power Supply Range : 3.0V to 5.0V
  • Temperature Range: –40oC to 85oC

  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 52-pin, 3.5mm x 9mm (ZL)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4,4

Data Rate (Gbps)

10

Lanes/Ports

4,4

Output Swing Max (mV)

N/A

Programming Interface(s)

Pin mode

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products