Diodes Incorporated — Analog and discrete power solutions

Description

Diodes’ PI3EQX16908GL is a multi-data rate, 8 differential channels ReDriver™. The device provides programmable linear equalization, output swing and flat gain, by I2C Control, to optimize performance over a variety of physical mediums by reducing Intersymbol interference.

PI3EQX16908GL supports eight 100-Ohm Differential CML data I/O’s and extends the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated linear amplifier/buffer circuitry provides flexibility with signal integrity of the signal after the ReDriver.

Feature(s)

  • 2.5 to 16 Gbps serial link with linear equalizer
  • Supports PCIe4/ UPI protocols
  • Supporting 8 differential channels
  • Independent channel configuration of receiver equalization, output swing and flat gain
  • Transparent to link training, Idle, OOB
  • I2C selectable device programming
  • 1-bit selectable address bit for I2C
  • Supply Voltage: 3.3V±0.3V
  • Industrial Temperature Range: -40oC to 85oC
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable,
    and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    > 72-contact TQFN (5mm x11mm)

Application(s)

  • Networking
  • Enterprise
  • Server
  • Storage

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

8

Data Rate (Gbps)

16

Lanes/Ports

8

Output Swing Max (mV)

1200

Programming Interface(s)

Pinstrap, I2C master/Salve

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products