PCIe 4.0, 1:2 DeMux Linear ReDriver, 16Gbps, 4 Channels, I2C/Pin strapping mode
The PI3EQX16012 is a low-power, high-performance 16Gbps 4-channel DeMux Redriver™.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Channels | 4 |
Data Rate (Gbps) | 16 |
Lanes/Ports | 8 |
Output Swing Max (mV) | 1200 |
Programming Interface(s) | I2C, Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.