Diodes Incorporated — Analog and discrete power solutions
TQFN 30

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL30) MSL1 PPF

Back to Signal Integrity - ReDrivers™/Repeaters

PI3EQX12902A

8 Gbps SAS3/PCIE3/SATA3/10GE 1 port/2 channel Low Power Linear Redriver

Description

PI3EQX12902A is a low power, flexible multi-protocol redriver operating up to 8Gbps speeds. Supported protocol include SAS3, SATA3, PCIe3/10GE. The receive equalizer and output swing can be adjusted thru pin strap. It has power saving feature when there is no activity at the input or in case of PCIe3, it also has unplug power savings mode. 

Feature(s)

  • Operate up to 8 Gbps
  • Provides up to 1V output swing 
  • Supports multiple protocols: SAS3, PCIe3, SATA3, 10GE
  • Adjustable equalizer and output swing
  • Very low active power (240mW) and standby power (0.1mW)

Application(s)

  • NB PC
  • Servers
  • Storage

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

2

Data Rate (Gbps)

8

Lanes/Ports

1

Output Swing Max (mV)

1000

Programming Interface(s)

Pinstrap

Related Content

Packages

Applications

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products