Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3EQX10908A (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

Diodes Incorporated's PI3EQX10908A is a 10 Gigabit Ethernet, 8 differential channels  ReDriver. The device provides programmable linear equalization, output swing and flat gain, by either pin strapping option or I²C Control, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference.PI3EQX10908A supports four 100-Ohm Differential CML data I/O’s and extends the signals across other distant data pathways on the user’s platform.
The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated circuitry provides flexibility with signal integrity of the signal after the ReDriver.

Features

  • 1 to 11.3Gbps serial link with linear equalizer
  • Ideal for 10Gb and 40Gb Ethernet applications, 10Gb fiber channel, and 10G-KR suppport, up to 11.3Gbps data rates
  • Support 10GE protocol
  • Supporting 8 differential channels
  • Independent channel configuration of receiver equalization, output swing and flat gain
  • Per Channel Activity Detector with selectable input term-
    ination between 50Ω to VCC and 200KΩ to VCC
  • Per Channel Output Termination Detector on power up
    with selectable output termination between 50Ω to VCC
    and High impedance
  • Fully compliant to KR link training
  • Very linear transfer function
  • Input Threshold detection
  • Pin strap and I²C master/slave selectable device programming
  • 4-bit selectable address bit for I²C
  • Supply Voltage: 3.3V±0.3V
  • Industrial Temperature Range: -40°C to 85°C
  • Packaging (Pb-free & Green):
    - 54-contact TQFN (10mm x 5.5mm x 0.5mm pitch)
    - flowthrough pinout

Specifications & Technical Documents

Product Parameters

Channels

8

Data Rate (Gbps)

10

Lanes/Ports

4

Output Swing Max (mV)

1200

Programming Interface(s)

I2C, Pinstrap

Related Content

Quality Documentation
Applications

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2672 2024-03-11 2024-09-07 Device End of Life (EOL)