Diodes Incorporated — Analog and discrete power solutions
TQFN ZL60 3D Image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL60) MSL1 Sn

TQFN ZL60 3D Image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL60) MSL1 Sn

TQFN ZL60 3D Image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL60) MSL1 Sn

Back to PI3DPX8121A

PI3DPX8121A

13.5Gbps, 4-Channels, eDP1.5/DP2.1 2:1 Active Mux with Linear ReDriver™

Description

The PI3DPX8121A is a 2-to-1 active mux switch for 4-lane DisplayPort link with data rate support up to 13.5Gbps for eDP1.5/DP1.4 and the new DP2.1 standards. The maximum equalizer gain controls are +10.2dB (DP2.1@6.75GHz) and +7.6dB (eDP1.5/DP1.4@4.05GHz) to compensate the insertion loss along the channel connection.

The Link Training tunable linear ReDriver™ design supports the LTTPR (Link Training Transparent PHY Repeater) ReDriver data path type. It ensures the differential signals conveying pre-shoot and de-emphasis equalization waveforms to be transmitted from source side to the receiver side to optimize the overall channel link adjustment conducted by the system transmitter and receiver. The CTLE equalizers are implemented at the inputs of the ReDriver to reduce the ISI jitters and compensate channel loss. The programmable flat gain and linearity adjustments support the eye diagram opening.

With the combinational logic control design, users can use pin strap method to select various EQ gains, flat gains and output swing linearity for flexible design tuning.

Feature(s)

  • 2:1 Active Mux Configuration for 4-Lane DisplayPort Operation
  • Data Rate Support Up to 13.5Gbps to Cover 8.1Gbps eDP1.5/DP1.4 and 13.5Gbps DP2.1 Speed per Lane (RBR/HBR/HBR2/HBR3/UHBR10/UHBR13.5)
  • LT-Tunable Capability for LTTPR ReDriver Data Path Support
  • Quad-Level Pin Strap Control Through Combinational Logic Table for Equalizer Gain Value Selection
  • Quad-Level Pin Strap Control for Flat Gain and Output Swing Linearity Selection
  • Single Power Supply: 3.3V
  • Industry Temperature Support: −40°C to +85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 60-pin 5 x 9mm TQFN, (ZL)

Application(s)

  • Laptop and Desktop PCs
  • Workstation and Server Systems
  • Docking, KVM and PC Peripherals
  • Display Monitors

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

8,4

Data Rate (Gbps)

13.5

Lanes/Ports

8,4

Output Swing Max (mV)

1200

Programming Interface(s)

Pin Strap

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.