Diodes Incorporated — Analog and discrete power solutions

Description

The PI3DPX1203B is the DisplayPort 1.4 compliant, up to 4 channel, 8.1 Gbps HBR3 Linear ReDriver with Link Training transparency support. DisplayPort source-side and sink-side devices communicate through the AUX transaction between the source and the sink-side devices.

Input Equalization, Voltage Swing and Flat Gain control can be configured with pin-strapping or I2C programing to optimized Main Link high speed signals over a variety of physical medium by reducing inter-symbol interference. Pericom's Linear ReDriver technology can deliver 2 times better additive jitters performance than traditional ReDrivers.

Linear Equalizer always provide very flexible component placement, cascade connection and easy adjustment after the Redriver location changes during the product development events.  

Feature(s)

  • Compliant with VESA DisplayPort 1.4 specification up to 8.1 Gbps Link Rate
  • Latency-free for the variable video frame rate support
  • Dual mode DisplayPort support
  • Linear ReDriver allows flexible placement with DP Main Link boost setting
  • Ideal for DP Alt Type-C Source and Sink-side application with PD Controllers with Aux Link Training Transparent Mode support
  • Linear Equalizer increases Link Margin with Sink-side DFE (Decision Feedback Equalizer)
  • Independent Main Link channel configuration for 4-bit Equalization, 2-bit Voltage Output swing and 2-bit Flat Gain control
  • Pin strap or I2C programmable for device configuration setting
  • Intra- and Inter-Channel Polarity Swap support
  • I2C Address selectable for configuration register access
  • Low Stand-by power consumption
  • Power supply voltage: 3.3V
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Notebook, Desktop, AIO PC
  • Display Monitors
  • Active Adaptors, Dongles, Docking

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

8.1

Lanes/Ports

4

Output Swing Max (mV)

1280

Programming Interface(s)

I2C, Pinstrap

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2493 2020-12-28 2021-03-28 Qualified Additional A/T Sites and Bill of Materials (BOM)