Diodes Incorporated — Analog and discrete power solutions
Back to PI3CH3244

PI3CH3244

8-Bit Bus Switch, 2-Enable Low 1.8V/2.5V/3.3V, High Bandwidth, Hot Plug

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3CH3244 is a Low-voltage, 8-channel switch designed with fast enables. The switch creates no additional ground bounce noise or propagation delay.

The PI3CH3244 device has two active LOW enables. It is very useful in switching signals that have high bandwidth (500 MHz).

Feature(s)

  • Near-Zero propagation delay
  • 5-ohm switches connect inputs to outputs
  • High signal passing bandwidth (500 MHz)
  • Beyond Rail-to-Rail switching
    • 0 to 5V switching with 3.3V power supply
    • 0 to 3.3V switching with 2.5V power supply
  • 5V I/O tolerant with supply in OFF and ON state
  • 1.8V, 2.5V and 3.3V supply voltage operation
  • Hot Insertion Capable
  • Industrial Operating Temperature: -40ºC to +85ºC
  • 8kV ESD Protection (human body model)
  • Latch-up Performance: >200mA per JESD17
  • Packaging (Pb-free & Green available):
    • 20-pin 173-mil wide plastic TSSOP (L)
    • 20-pin WQFN(ZH)
  • Totally Lead-Free & RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative.
  • https://www.diodes.com/quality/product-definitions  

Application(s)

  • High Bandwidth Data Switching
  • Hot-Docking
  • Analog Signal Switching
  • Differential Signal Switching

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

8-Channel, 1:1

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

8

Type

N/A

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.