Diodes Incorporated — Analog and discrete power solutions
Back to PI3CH281

PI3CH281

2-Channel 4:1 Mux/DeMux, Enable Low 1.8V/2.5V/3.3V, High Bandwidth, Hot Plug

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3CH281 is a 2-channel, 4:1 Multiplexer/ Demultiplexer with 3-state outputs. The switch introduces no additional ground bounce noise or propagation delay. The PI3CH281 device is very useful in switching signals that have high bandwidth (500 MHz).

Features

  • Near-Zero propagation delay
  • 5-ohm switches connect inputs to outputs
  • High signal passing bandwidth (300 MHz)
  • Beyond Rail-to-Rail switching
    • 0 to 5V switching with 3.3V power supply
    • 0 to 3.3V switching with 2.5V power supply
  • 5V I/O tolerant with supply in OFF and ON state
  • 1.8V, 2.5V and 3.3V supply voltage operation
  • Hot Insertion Capable
  • Industrial Operating Temperature: -40ºC to +85ºC
  • 8kV ESD Protection (human body model)
  • Latch-up Performance: >200mA per JESD17
  • Packaging (Pb-free & Green available):
    • 16-pin 150-mil wide plastic QSOP (Q)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux: 2 4-Channel

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

4

Type

N/A

Voltage

3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products