Diodes Incorporated — Analog and discrete power solutions
Back to PI3CH200

PI3CH200 (Obsolete)

2-Bit Bus Switch, Enable Low 1.8V/2.5V/3.3V, High Bandwidth, Hot Plug

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3CH200 is a low voltage, 2-channel switch designed with fast individual enables. The switch introduces no additional ground bounce noise or additional propagation delay. The PI3CH200 device has active low enables. It is very useful in switching signals that have high bandwidth (500 MHz).

Features

  • Near-Zero propagation delay
  • 5-ohm switches connect inputs to outputs
  • High signal passing bandwidth (500 MHz)
  • Beyond Rail-to-Rail switching
    • 0 to 5V switching with 3.3V power supply
    • 0 to 3.3V switching with 2.5V power supply
  • 5V I/O tolerant with supply in OFF and ON state
  • 1.8V, 2.5V and 3.3V supply voltage operation
  • Hot Insertion Capable
  • Industrial Operating Temperature: -40ºC to +85ºC
  • 8kV ESD Protection (human body model)
  • Latch-up Performance: >200mA per JESD17
  • Packaging (Pb-free & Green available):
    • 8-pin TSSOP (L)

Applications

  • High Bandwidth Data Switching
  • Hot-Docking
  • Analog Signal Switching
  • Differential Signal Switching

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

2-Channel, 1:1

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

2

Type

N/A

Voltage

3.3

Related Content

Packages

Applications

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2519 2021-05-20 2021-11-20 Device End of Life (EOL)