Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3B3257A (Obsolete)

3.3V Quad 2:1 Multiplexer/Demultiplexer

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3B3257A is a 3.3 Volt, Quad 2:1 multiplexer/demultiplexer with three-state outputs that is pinout and function compatible with the PI74FCT257T, 74F257, and 74ALS/AS/LS257. Inputs can be connected to outputs with low On-Resistance (5Ω) with no additional ground bounce noise or propagation delay.

Features

  • Near-Zero propagation delay
  • 5Ω switches connect inputs to outputs
  • Fast Switching Speed: 4.8ns max.
  • Ultra-Low Quiescent Power: 0.1μA typical
    • Ideally suited for notebook applications
  • Pin compatible with 74 series 257 logic devices
  • Packaging (Pb-free & Green):
    • 16-pin 150 mil wide plastic QSOP (Q)

Specifications & Technical Documents

Product Parameters

Configuration

Mux: Quad 2-Channel

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

2

Type

N/A

Voltage

3.3

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products