Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3B3244 (Obsolete)

Inactive Datasheet Archive

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

Diodes' PI3B series of logic circuits are produced using the Company’s advanced sub-micron CMOS technology, achieving industry leading performance. The PI3B3244 features a set of 3.3V 8-bit bus switches, which is pinout and function compatible with the P74FCT244T, 74F244, and 74ALS/AS/LS2448-bit drivers. Two enable signals (BEn) turn the switches on similar to the enable signals of the 244. The bus switch create no additional propagation delay or ground bounce noise.

Features

  • Near-Zero propagation delay
  • 5-ohm switches connect inputs to outputs
  • Fast Switching Speed: 4.5ns (max.)
  • Ultra-Low Quiescent Power (0.2μA Typical)
    • Ideally suited for notebook applications
  • Packaging (Pb-free & Green):
    • 20-pin 173-mil wide plastic TSSOP (L)

Specifications & Technical Documents

Product Parameters

Configuration

8-Channel, 1:1

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

8

Type

N/A

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products