Diodes Incorporated — Analog and discrete power solutions
Back to PI3A223

PI3A223

Dual SPDT with 0.6-ohm Ron

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3A223 is a dual fast single-pole double throw (SPDT) CMOS switch. It can be used as an analog switch or as a low-delay bus switch. Specified over a wide operating power supply voltage, 1.65V to 4.2V, the PI3A223 has an On-Resistance of 0.45Ω at +4.2V. Break-before-make switching prevents both switches being enabled simultaneously. This eliminates signal disruption during switching.

Features

  • CMOS Technology for Bus and Analog Applications
  • Low On-Resistance: 0.45Ω
  • Wide VDD Range: 1.65V to 4.2V
  • Rail-to-Rail Signal Range
  • High Off Isolation: -83dB @ 100kHz
  • Crosstalk Rejection Reduces Signal Distortion: -108dB @ 100kHz
  • Break-Before-Make Switching
  • Extended Industrial Temperature Range: -40°C to 85°C
  • ESD protection : 4kV(HBM)
  • Packaging (Pb-free & Green): -10-pin UQFN (ZM), 1.4mm x 1.8mm

Applications

  • Cell Phones
  • PDAs
  • MP3 Players
  • Portable Instrumentation
  • Computer Peripherals
  • Speaker Headset Switching
  • Power Routing
  • Relay Replacement
  • Audio and Video Signal Routing
  • PCMCIA Cards
  • Modems

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

2-Channel SPDT

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

None

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

2

Type

SPDT

Voltage

3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products