Diodes Incorporated — Analog and discrete power solutions
Back to PI2SSD3212A1

PI2SSD3212A1

1.8V, 14 Bit 2:1 eMMC/DDR Signal Switch

Description

This 14-bit signal switch is designed for eMMC HS200 and HS400 bus with speed up to 400MB/s, 1.8V or 1.2V I/Os. HS200 is the high Speed interface timing mode of up to 200MB/s at 200MHz Single Data Rate Bus and HS400 up to 400MB/s at 200MHz Dual Data Rate Bus.

In addition, it supports POD_12, SSTL_135, SSTL_15 or SSTL_18 signaling and CMOS select input signals. It can be used for DDR2, DDR3 or DDR4 memory bus switch with speed up to 5Gbps. It supports DDR3 800~2133Mbps, DDR4 1600~4266Mbps.

The PI2SSD3212A1 has a 1:2 demux or 2:1 mux topology. All 14-bit channels can be switched to one of the two ports simultaneously with the SEL input. This device also allows all ports to be disconnected.

The PI2SSD3212A1 uses Diodes' proprietary high speed switch technology providing consistent high bandwidth across all channels, with very little insertion loss, cross-talk, and bit to bit skew. It is available in a 48-pin TFBGA 4.5x4.5x0.8mm package.

Feature(s)

  • 14 Bit 2:1 Switch that Supports eMMC HS200 and HS400 Up to 400MB/s and DDR3 800~2133Mbps, DDR4 1600~4266Mbps
  • Single Power Supply: 1.8V
  • SEL and Global Enable
  • 150μA Typical Operating Current at 1.8V VDD
  • High Impedance and Low Coff Channel Output when Disabled or Deselected
  • Low RON: 4Ω Typical

  • -3dB Bandwidth: 2.8GHz
  • Low Insertion Loss: -0.35dB @ 400MHz
  • Low Return Loss: -23dB @ 400MHz
  • Low Cross-talk for High Speed Channels: -26dB @ 400MHz
  • High Off-Isolation: -28dB @ 400MHz
  • Low Bit-to-Bit Skew: 10ps Typical
  • ESD: 2KV HBM
  • Packaging (Pb-free and Green)
    • 48-Pin, 4.5 x 4.5 x 0.8mm, TFBGA (NC)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • High Speed Multiplexing
  • eMMC Modules
  • DDR3/DDR4 Memory Bus Systems

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Analog or Digital?

Analog

Differential Channels

14

OtherFeatures

eMMC, DDR4

Signal Type

Single end

Voltage

1.8V

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products