Diodes Incorporated — Analog and discrete power solutions
Back to Signal Integrity - ReDrivers™/Repeaters

PI2MEQX2505Q

2.5Gbps MIPI CSI-2/DSI D-PHY ReDriver

Description

The PI2MEQX2505Q is a low power, high performance 2.5Gbps four lanes data and clock MIPI D-PHY ReDriver™ designed specifically for MIPI D-PHY 1.2 protocol.

The device provides programmable equalization, output swing and pre-emphasis to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI2MEQX2505Q supports MIPI D-PHY 1.2 standard with 100Ω differential CML data I/O between CSI-2 Source and CSI-2 Sink, over cable, or to extend the signals across other distant data pathways on the user’s platform. It also supports pin adjustable on receiver equalization and edge rate on transmitter rise and fall time.

PI2MEQX2505Q is optimized for mobile applications, and contains activity detection circuitry on the D-PHY Link interface that can transit into a lower power mode when in ULPS and LP states.

Feature(s)

  • MIPI D-PHY 1.2 Specification Compliant
  • Supports 4-Lanes at 2.5Gbps in D-PHY
  • Supports ULPS and LP Power States and Sub-mW in Shutdown State
  • Supports MIPI DSI Bi-Directional LP Mode
  • Programmable and Pin Adjustable on Receiver Equalization and Transmitter Edge Rate
  • Programmable Output Swing and Pre-Emphasis Levels
  • AEC-Q100, Grade 2: –40°C to 105°C
  • Packaging (Pb-free & Green):
  • 28-Pin, 3.5mm x 5.5mm, Wettable W-QFN (ZHW)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The PI2MEQX2505Q suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Advanced Driver Assistance Systems (ADAS)
  • Camera Monitor Systems

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Channels

5,5

Data Rate (Gbps)

2.5

Lanes/Ports

1

Output Swing Max (mV)

275

Programming Interface(s)

I2C, Pin strap

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products