Diodes Incorporated — Analog and discrete power solutions
X1 QFN 24

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X1QFN (XEA24) MSL1 Sn

Back to PI2MEQX2503A

PI2MEQX2503A

2.5Gbps, MIPI CSI-2/DSI D-PHY ReDriver

Description

The PI2MEQX2503A is a low power, high performance 2.5Gbps two lanes data and clock MIPI D-PHY ReDriver™. The device complies with MIPI D-PHY1.2 standard and can be used in either a MIPI CSI-2 or MIPI DSI application at data rates of up to 2.5Gbps in D-PHY.

The device compensates for PCB, connector, and cable related loss and switching related loss to provide the optimum electrical performance from a CSI2/DSI source to sink. The inputs of PI2MEQX2503A’s feature configurable equalizers.

The PI2MEQX2503A output voltage swing and edge rate can be adjusted by changing the pin state. It is optimized for mobile applications, and contains activity detection circuitry on the D-PHY Link interface that can transit into a lower power mode when in ULPS and LP states.

Feature(s)

  • MIPI D-PHY1.2 Specification Compliant
  • Enables Low-Cost Cable Solutions
  • Supports 2-Lanes at 2.5Gbps in D-PHY
  • Sub mW Power in Shutdown State
  • Supports MIPI DSI Bi-Directional LP Mode
  • Supports ULPS and LP Power States
  • Supports I2C Slave Mode Setting
  • Pin Strap Value Sampled on Rising Edge of RSTN
  • Adjustable Output Voltage Swing
  • Selectable TX Pre-Emphasis Levels
  • Adjustable Rx EQ to Compensate Insertion Loss
  • Configurable Edge Rate Control
  • Dynamic Data Compensation
  • Industrial Temperature Range: 40°C to 85°C
  • Available in Single 1.8V - Supply
  • Packaging (Pb-free & Green):
    • 24-pin, 2mm x 4mm, X1QFN (XEA)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. Green Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Laptops, All-in-one PCs
  • Drones, Robots
  • TVs, Commercial Displays
  • Smart Home Devices
  • AR Glasses
  • Embedded Systems

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

3,3

Data Rate (Gbps)

2.5

Lanes/Ports

1

Output Swing Max (mV)

275

Programming Interface(s)

I2C, Pin strap

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products