Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI2EQX6814 (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI2EQX6814 is a 6.5Gbps low power, 4 lane (8 channel) SAS2, SATA, XAUI signal ReDriver. The device provides programmable equalization, amplification, and de-emphasis by either pin strapping or I²C 
control, select bits, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference.

PI2EQX6814 supports eight 100-Ohm Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or extends the signals across other distant data pathways on the user’s platform. The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated de-emphasis circuitry provides flexibility with signal integrity of the signal after the ReDriver.

In addition to providing signal re-conditioning, Diodes Incorporated PI2EQX6814 also provides power management Stand-by mode operated by a Power Down pin, or through I²C register. In addition, the device performs automatic Slumber Mode (Disable Transmit) during idle conditions on the reciever.

Application(s)

  • Up to 6.5Gbps SAS2/SATA/XAUI ReDriver
  • Supporting 8 differential channels or 4 lanes
  • Independent channel configuration
  • Pin strapped and I²C configuration controls (3.3V Tolerant)
  • Adjustable receiver equalization
  • Adjustable transmitter amplitude and de-emphasis
  • Adjustable input threshold level
  • 50-Ohm input/output termination
  • Mux/Demux and loop-back features
  • OOB fully supported
  • Single supply voltage, 1.2V ± 5%
  • Active Current per channel - 95mA (typical)
  • Automatic slumber mode power savings
    -  Slumber current per channel -10mA (typical)
  • Power down Standby Mode
    - Standby current -1mA (typical)
  • Industrial temperature range: -40°C to 85°C
  • Packaging (Pb-free & Green):
    - 100-contact LBGA (11mm x11mm)

Specifications & Technical Documents

Product Parameters

Channels

8

Data Rate (Gbps)

6.5

Lanes/Ports

4

Output Swing Max (mV)

1000

Programming Interface(s)

I2C, Pinstrap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2594 2022-08-31 2023-02-28 Device End of Life (EOL)