Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI2EQX6804-A (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI2EQX6804-A is a low power, SAS2, SATA, XAUI signal ReDriver. The device provides programmable equalization, amplification, and emphasis by using 8 select bits, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference.

PI2EQX6804-A supports eight 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or extends the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated emphasis circuitry provides flexibility with signal integrity of the signal after the ReDriver.

In addition to providing signal re-conditioning, The PI2EQX6804-A also provides power management stand-by mode operated by a power-down pin.

Features

  • Up to 6.5Gbps SAS2/SATA/XAUI ReDriver™
  • Supporting 8 differential channels or 4 ports
  • Pin strapped and I 2C configuration controls (3.3V Tolerant)
  • Adjustable receiver equalization
  • Adjustable transmitter amplitude and emphasis
  • 50Ω input/output termination
  • Mux/Demux feature
  • Channel loop-back
  • OOB fully supported
  • Single supply voltage, 1.2V ± 0.05V
  • Power down modes
  • Packaging (Pb-free & Green):
    • 100-contact LFBGA

Applications

  • Server
  • Workstation
  • Data Storage

Specifications & Technical Documents

Product Parameters

Channels

8

Data Rate (Gbps)

6.5

Lanes/Ports

4

Output Swing Max (mV)

1000

Programming Interface(s)

I2C, Pinstrap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products