Diodes Incorporated
Back to Signal Integrity - ReDrivers™/Repeaters/Signal Conditioners

PI2EQX4432D (Obsolete)

2-lane PCIe ReDriver/Equalizer with Flow-through Pinout

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

Pericom Semiconductor’s PI2EQX4432D is a low power, PCI Express compliant signal Re-Driver. The device provides programmable equalization, to optimize performance by reducing Inter-Symbol Interference (ISI). PI2EQX4432D supports two 100−Ohm Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or extends the signals across other distant data pathways on the user’s platform. 

The integrated equalization circuitry provides flexibility with signal integrity of the PCI Express signal before the Re-Driver. Whereas the integrated de-emphasis circuitry provides flexibility with signal integrity of the PCI Express signal after the Re-Driver.

A low-level input signal detection and output squelch function is provided for all four channels. Each channel operates fully independantly. When a channel is enabled (EN_x=1) and operating, that channels input signal level (on xl+/-) determines whether the output is enabled. If the input level of the channel falls below the active threshold level (Vth-) then the output driver switches off, and the pin is pulled to VDD via a high impedance
resistor.

In addition to providing serial re-conditioning, Pericom's PIEQX4432D also provides a power management Stand-by mode operated by the enable pins.

Features

  • Two High Speed PCI Express lanes
  • Supports PCI Express data rates (2.5 Gbps) on each lane
  • Adjustable Receiver Equalization
  • Input Signal Level Detect & Output Squelch on all Channels
  • Output De-emphasis = -3.5dB
  • 100–Ohm Differential CML I/O’s
  • Low Power (100mW per Channel)
  • Standby Mode – Power Down State
  • VDD Operating Range: 1.8V +/-0.1V
  • Packaging (Pb-free & Green): 48-contact TQFN

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Channels 4
Data Rate (Gbps) 2.5
Lanes/Ports 2
Output Swing Max (mV) 1300
Programming Interface(s) I2C, Pinstrap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2328 2018-04-12 2018-10-12 Device End of Life for tray packaging only