Diodes Incorporated — Analog and discrete power solutions
Back to Signal Integrity - ReDrivers™/Repeaters

PI2EQX4402D (Obsolete)

2-lane PCIe ReDriver with Equalization and De-emphasis

Evaluation Boards and User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

Pericom Semiconductor’s PI2EQX4402D is a low power, PCI Express compliant signal Re-Driver. The device provides programmable equalization, amplification, and de-emphasis by using 7 select bits, SEL[0:6], to optimize performance over a variety of physical mediums by reducing Inter-symbol interference. PI2EQX4402D supports four 100-ohm Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or extends the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the PCI Express signal before the Re-Driver. Whereas the integrated de-emphasis circuitry provides flexibility with signal integrity of the PCI Express signal after the Re-Driver.

A low-level input signal detection and output squelch function is provided for all four channels. Each channel operates fully independantly. When a channel is enabled (EN_x=1) and operating, that channel input signal level (on xl+/-) determines whether the output is enabled. If the input level of the channel falls below the active threshold level (Vth-) then the output driver switches off, and the pin is pulled to VDD via a high impedance resistor.

In addition to providing signal re-conditioning, Pericom’s PI2EQX4402D also provides power management Stand-by mode operated by an Enable pin. A differential clock buffer is provided for test and other system requirements. This clock function is not used by the data channels.

Features

  • Two High Speed PCI Express lanes
  • Supports PCI Express data rates (2.5 Gbps) on each lane
  • Adjustable Transmiter De-Emphasis & Amplitude
  • Adjustable Receiver Equalization
  • Input Signal Level Detect & Output Squelch on all Channels
  • Two Spread Spectrum Reference Clock Buffer Outputs
  • 100Ω Differential CML I/O’s
  • Low Power (100mW per Channel)
  • Standby Mode – Power Down State
  • VDD Operating Range: 1.8V +/-0.1V
  • Packaging (Pb-free & Green): 84-ball LFBGA (NB84)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

2.5

Lanes/Ports

2

Output Swing Max (mV)

1600

Programming Interface(s)

I2C, Pinstrap

Technical Documents

Evaluation Boards and User Guides

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products