Diodes Incorporated — Analog and discrete power solutions
X2 QFN 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA32) MSL1, Sn

Back to PI2EQX16932

PI2EQX16932

16Gbps 1-Lane/2-Channel ReDriver with Modern Standby Mode

Description

The PI2EQX16932 is a multi-data rate, two differential channel ReDriver™. The device provides programmable linear equalization, and flat gain, by I2C Control, to optimize performance over a variety of physical mediums by reducing intersymbol interference.

The P2EQX16932 supports four 100Ω differential CML data I/Os and extends the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated linear amplifier/buffer circuitry provides flexibility with signal integrity of the signal after the ReDriver.

Feature(s)

  • 5 to 16 Gbps Serial Link with Linear Equalizer
  • Supports PCIe® 4.0
  • Supports Two Differential Channels
  • Independent Channel Configuration of Receiver Equalization, and Flat Gain
  • I2C Slave Support with Up to 1MHz
  • 3-Bit Selectable Address Bit for I2C
  • Supports L1.2 Mode to Meet Modern Standby
  • Supply Voltage: 1.8V ±5%
  • Industrial Temperature Range: -40°C to 85°C
  • Packaging (Pb-free & Green):
    • 32-contact, 2.85 x 4.5mm X2QFN (XUA)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Networking
  • Enterprise
  • Servers
  • Storages

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

2,2

Data Rate (Gbps)

16

Lanes/Ports

2,2

Output Swing Max (mV)

N/A

Programming Interface(s)

I2C mode

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products