Diodes Incorporated — Analog and discrete power solutions
W LGA4528 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-LGA4528-32 (FLA32) MSL3

W LGA4528 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-LGA4528-32 (FLA32) MSL3

W LGA4528 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-LGA4528-32 (FLA32) MSL3

Back to PI2DPX2020A

PI2DPX2020A

1.8V 20Gbps USB4/TBT4/USB Type-C DP2.1 Alt Linear ReDriver™ with AUX Listener Crossbar Switch

Description

The PI2DPX2020A is a 20Gbps non-blocking USB Type-C® DP-Alt mode linear ReDriver™ in a 4-to-4 configuration operated by a 1.8V power supply. It supports multiple operation modes through I2C bus settings for USB3.2 Gen 2 x1, USB4 or USB3.2 Gen2 x2, 1-port USB 3.2 Gen2 x1 and 2-lane DP2.1 (UHBR20), 4-lane DP2.1 (UHBR20). It swaps the high-speed channels settings under the flip and non-flip plug connection in compliance to Type-C connector with the integrated AUX crossbar switch for SBU pins.

The non-blocking linear ReDriver design ensures that the differential signals conveying pre-shoot and de-emphasis equalization waveforms from the transmitter side to the receiver side help optimize the overall channel link adjustment conducted by the system transmitter and receiver that has been equipped with DFE. The CTLE equalizers are implemented at the inputs of the ReDriver to compensate the channel loss and reduce the ISI jitters. The programmable flat gain adjustments support the eye diagram opening.

The CTLE EQ gains and flat gains are individually programmable on each channel for flexible tuning via the I2C register settings. The on-chip signal detector and DP AUX Listener enable the ReDriver to enter the USB power saving mode or the DP D3 power down mode to further reduce standby power consumption.

Feature(s)

  • 4-to-4 linear ReDriver channel configuration with CTLE gain compensation up to 12.5dB @20Gbps
  • Configurable for USB4 Gen 3 (20Gbps x2), TBT4 (20.625Gbps x2), USB 3.2 Gen 2 x1 and 2-lane DP2.1(UHBR20), 4-lane DP2.1(UHBR20)
  • Default Hi-Z for high speed channels and SBU pins compliant to USB-C Safe State
  • Ultra low latency (<300ps) for better interoperability and data throughput
  • Individual controls on CTLE gain (2.3dB to 12.5dB @10Ghz), Flat Gain (-4dB to +2dB)
  • Integrated AUX/SBU channel crossbar switch for side band signal
  • Type-C connector flip and non-flip plug support
  • I2C Slave support with speed up to 1MHz
  • Low Active Current Consumption
    • USB4 or TBT or USB3 x2: 160mA (typical)
    • USB3 x1+2-lane DP: 160mA (typical)
    • 4-lane DP: 160mA (typical)
  • Single power supply: 1.8V +/-5%
  • Industrial temperature support: -40°C to +85°C
  • Packaging (Pb-free & Green):
    • Tiny 32-pin WLGA 2.85mm x 4.5mm (0.4 mm pitch)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Laptop, Desktop and AIO PCs
  • Workstation and Servers
  • Docking Station
  • Display Monitor
  • Gaming Consoles
  • Active Cables

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

20

Lanes/Ports

4

Output Swing Max (mV)

1000

Programming Interface(s)

I2C

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.