Diodes Incorporated — Analog and discrete power solutions
X2 QFN 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA32) MSL1, Sn

X2 QFN 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA32) MSL1, Sn

X2 QFN 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA32) MSL1, Sn

Back to PI2DPX1264

PI2DPX1264

13.5Gbps DP 2.1 and eDP 1.5 Linear ReDriver™ with AUX Listener

Description

The PI2DPX1264 is a non-blocking DisplayPort 2.1/eDP1.5 linear ReDriver™ with four channels operated by 1.8V power supply. The device supports UHBR13.5 (13.5Gbps), UHBR10 (10Gbps), HBR3 (8.1Gbps), HBR2 (5.4Gbps), and RBR under various DisplayPort speeds. With the on-chip AUX channel listener, the device can automatically monitor the system operation status to enter power saving mode via the DPCD register traffic check and activate the negotiated lane count for operation. and the AUX Listener also monitors the link speed rate to auto select Pre-defined EQ and FG for SI optimization.

The non-blocking linear ReDriver design ensures the differential signals conveying pre-shoot and de-emphasis equalization waveform messages from transmitter side to receiver side, which helps optimize the overall channel link adjustment conducted by the system transmitter and receiver with DFE. The CTLE equalizers are implemented at the inputs of the ReDriver to compensate the channel loss and reduce the ISI jitters. The programmable flat gain and linearity adjustments support the eye diagram opening.

The CTLE EQ gains, flat gains, and linearity are individually programmable on each channel for flexible tuning via I2C register settings.

Feature(s)

  • 4-Channel Configuration with 13.5Gbps Linear ReDriver
  • Supports eDP 1.5/DP 2.1 and the Channel Speed Up to 13.5Gbps DP 2.1 (UHBR13.5)
  • Ultra-Low Latency (<300ps) for Better Interoperability and Data Throughput
  • Individual Controls on CTLE Gain, Flat Gain, and Output Linearity
  • Integrated AUX Listener for Power Management and Speed Detect
  • Auto Selects Per-Defined EQ/FG Setting per Data Rate for SI Optimization
  • I2C Slave Supports with Speed Up to 1MHz
  • Supports DisplayPort AUX-Less Advance Link Power Management (ALPM)
  • Low Active Current Consumption for Output Linearity Control Setting of 900mVppd
    • 4-lane DP : 160mA (typical)
    • 2-lane DP : 80mA (typical)
    • 1-lane DP : 40mA (typical)
  • Supports DisplayPort Dual Mode
  • Interchangeable Input Channel Polarity
  • Single Power Supply: 1.8V ±5%
  • Industrial Temperature Support: -40°C to +85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • Tiny 32-pin X2QFN 2.85mm x 4.5mm (0.4 mm pitch)

Application(s)

  • Laptop PCs
  • Desktop PCs
  • Gaming Consoles
  • VR/AR Goggles
  • Active Cables
  • Embedded Display Panels

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

13.5

Lanes/Ports

4

Output Swing Max (mV)

900

Programming Interface(s)

I2C

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.