Diodes Incorporated — Analog and discrete power solutions
U QFN4040 20

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-QFN4040-20

Back to Inactive Datasheet Archive

PAM8009 (NRND)

NRND = Not Recommended for New Design

3W Stereo Class D with DC Volume Control, UVP, AGC Function and Headphone Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PAM8009 is a 3W, Class D audio-power amplifier for driving bridged-tied stereo speakers. Advanced DC volume control minimizes external components and allows BTL (Speaker) volume control and SE (Headphone) volume control, the gain range is from +20dB (Volume=5V) to -60dB (Volume=0V) with 64 steps precise control.
 
Integrated power-limit technology suppresses the output signal clip automatically due to the over level input signal. This technology also offers low THD+N and protects speaker.
 
Integrated Undervoltage Protection (UVP) technology, external undervoltage detection can be used to shut down the PAM8009 before an input device can generate a pop.
 
PAM8009 is available in SO-24 and U-QFN4040-20.

Feature(s)

• Operating Voltage: 2.8v ~ 5.5v
• Filter – Free and Low EMI
• Low Quiescent Current
• IDD=7mA @ VDD= 5V
• 64 Steps DC Volume Control from -80dB to +20dB by DC Voltage with Hysteresis
• Power Limit Function
Disable: 0.45VDD ~ VDD
Max. Power: GND
• UVP Function
Disable: Floating
• Output Power @ THD+N=1%
BTL Mode
VDD=5V, Rl=4Ω; Po=2.4W
VDD=5V, Rl=8Ω; Po=1.4W
SE Mode
VDD=5V, Rl=32Ω; Po=60mW
• Output Power @ THD+N = 10%
BTL Mode
VDD=5V, Rl=4Ω; Po=3.0W
VDD=5V, Rl=8Ω; Po=1.7W
• Input Signal and Headphone Output Signal in Phase
• Thermal and Over-Current Protections with Auto-Recovery
• Power Enhance Package SO-24 and U-QFN4040-20
• Lead Free and Green Devices Available (RoHS Compliant)
• Totally Lead-Free & Fully RoHS Compliant 
• Halogen and Antimony Free. “Green Device"

Application(s)

• LCD Monitor / Projects
• Projects / All-In-One Computers
• Portable Speakers
• Portable DVD Player / Game Machines

Specifications & Technical Documents

Product Parameters

Anti-Sat

No

BTL

Yes

Class-D or AB

D

Efficiency (%)

90

Gain Max

20

Gain Min

-60

Headphone Out

Yes

IQ (mA)

7

Maximum VDD (V)

5.5

Minimum VDD (V)

2.8

Mono or Stereo

Stereo

Power Limit

Yes

Power/CH (W) @ THD=1%

2.4

Power/CH (W) @ THD=10%

3

PSRR

75

AEC Qualified

No

SE

Yes

SNR

89

Special Features

N/A

Volume/ Gain

64Step DC

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products