NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Efficiency (%) |
95 |
|---|---|
Frequency Typ (Hz) |
1500 |
HS RDS(ON) (mΩ) |
300 |
LS RDS(ON) (mΩ) |
350 |
MaximumInput Voltage (V) |
5.5 |
MinimumInput Voltage (V) |
2.5 |
Output Current (A) |
1 |
Output Voltage (V) |
ADJ(0.6 to VIN) |
Quiescent Current Typ (μA) |
0.04 |
Shutdown Current Typ (µA) |
0.1 |
Type |
Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |