600W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
600W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Compliance (Only Automotive Supports PPAP) |
Automotive |
---|---|
AEC Qualified |
Yes |
Configuration |
Single (Uni-Directional) |
Power Rating (W) |
400 W |
Reverse Standoff Voltage VRWM(V) |
33 V |
Breakdown VoltageVBR Min(V) |
36.7 V |
BreakdownVoltageVBR Max (V) |
42.2 V |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) |
1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) |
53.3 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2702 | 2024-11-18 | 2025-02-17 | Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Automotive Products |