Diodes Incorporated — Analog and discrete power solutions
Back to NX703

NX703

7.0mmx5.0mm LVDS Programmable XO

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The NX703 XO series is a high performance LVDS crystal oscillator family with very low jitter performance. It supports various options including wider frequency range, 2.5V/3.3V voltage, and various stabilities. It is designed to meet the clock source specifications for communication systems, and other high performance equipment.

Features

  • Very low phase jitter - < 1.0ps RMS max.
  • Wide frequency range - 5 ~ 1000MHz
  • Thicker crystal for improved reliability
  • Low supply current - 70mA max.
  • Industrial Temperature Range
  • Pb-free & RoHS compliant
  • Fast lead time

Applications

  • Networking systems
  • Servers and storage systems
  • Profession video equipments 
  • Test and measurement
  • FPGA/ASIC clock generation

Specifications & Technical Documents

Product Parameters

Subfamily

Programmable XO

Product Series

NX7

Freq Range (MHz)

5 to 1000

Jitter RMS (ps)

<1ps

Compliance (Only Automotive Supports PPAP)

Standard

Stability (PPM)

20 to 50

Package Size (mm)

7.0 x 5.0 x 2.0

PkgType

Ceramic Seam

Output Logic

LVDS

Supply Voltage (V)

3.3, 2.5

Pads

6

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products