Diodes Incorporated — Analog and discrete power solutions
Back to NX33SA

NX33SA

3.2mmx2.5mm LVDS 2-frequency Programmable XO

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The NX33SA XO series is a high performance LVDS crystal oscillator family with very low jitter performance. Depending on customers' needs, this family devices can support 2 different frequencies using the FS select pin. It supports various options including wider frequency range, 2.5V/3.3V voltage, and various stabilities. It is designed to meet the clock source specifications for communication systems, and other high performance equipment.

Features

  • 2 selectable output frequencies
  • Very low phase jitter - < 1.0ps RMS max.
  • Wide frequency range - 5 ~ 1000MHz
  • Thicker crystal for improved reliability
  • Low supply current - 70mA max.
  • Industrial Temperature Range
  • Pb-free & RoHS compliant
  • Fast lead time

Applications

  • Networking systems
  • Servers and storage systems
  • Professional video equipment
  • Test and measurement
  • FPGA/ASIC clock generation

Specifications & Technical Documents

Product Parameters

Subfamily

Programmable XO

Product Series

NX3

Freq Range (MHz)

5 to 1000

Jitter RMS (ps)

<1ps

Compliance (Only Automotive Supports PPAP)

Standard

Stability (PPM)

20 to 50

Package Size (mm)

3.2 x 2.5 x 0.9

PkgType

Ceramic Seam

Output Logic

LVDS

Supply Voltage (V)

3.3, 2.5

Pads

6

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products