2.5mmx2.0mm LVDS Programmable XO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The NX253 XO series is a high performance LVDS crystal oscillator family with very low jitter performance. It supports various options including wider frequency range, 2.5/3.3 voltage, various stabilities, and different package sizes. It is designed to meet the clock source specifications for communication systems, and other high performance equipment.
Subfamily | Programmable XO |
---|---|
Product Series | NX2 |
Freq Range (MHz) | 5 to 1000 |
Jitter RMS (ps) | <1ps |
Compliance (Only Automotive Supports PPAP) | Standard |
Stability (PPM) | 20 to 50 |
Package Size (mm) | 2.5x2.0x0.9 |
PkgType | Ceramic Seam |
Output Logic | LVDS |
Supply Voltage (V) | 3.3, 2.5 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents