Diodes Incorporated — Analog and discrete power solutions
Back to MMSTA92Q

MMSTA92Q

PNP, 300V, 0.1A, SOT323

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Bipolar Junction Transistor (BJT) is designed to meet the stringent requirements of automotive application.

Feature(s)

  • BVCEO > -300V
  • IC = -100mA High Collector Current
  • Complementary NPN Type Available: MMSTA42Q
  • Ideal for Low Power Amplification and Switching
  • Totally Lead-Free & Fully RoHS Compliant (Note 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • The MMSTA92Q is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

High Voltage Transistor

Polarity

PNP

VCEO, VCES (V)

300

IC (A)

0.1

PD (W)

0.2

hFE (Min)

40

hFE (@ IC) (A)

0.01

hFE(Min 2)

25

hFE (@ IC2) (A)

0.03

VCE(sat) Max (mV)

500

VCE(SAT) (@ IC/IB) (A/mA)

0.02/2

fT (MHz)

50

Spice Model

MMSTA92.spice.txt

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products