Diodes Incorporated — Analog and discrete power solutions
Back to MMSTA42Q

MMSTA42Q

NPN, 300V, 0.2A, SOT323

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Bipolar Junction Transistor (BJT) is designed to meet the stringent requirements of automotive applications.

Feature(s)

  • BVCEO > 300V
  • IC = 200mA High Collector Current
  • Complementary PNP Type Available: MMSTA92Q
  • Ideal for Low Power Amplification and Switching
  • Totally Lead-Free & Fully RoHS Compliant (Note 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • The MMSTA42Q is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

High Voltage Transistor

Polarity

NPN

VCEO, VCES (V)

300

IC (A)

0.2

PD (W)

0.2

hFE (Min)

40

hFE (@ IC) (A)

0.01

hFE(Min 2)

40

hFE (@ IC2) (A)

0.03

VCE(sat) Max (mV)

500

VCE(SAT) (@ IC/IB) (A/mA)

0.02/2

fT (MHz)

50

Spice Model

MMSTA42.spice.txt

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products