Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT23

Back to MMBZ9V1CLAQ

MMBZ9V1CLAQ

Power Dual Surface-Mount TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

These dual monolithic silicon zener diodes are designed for applications requiring transient overvoltage protection capability. Unidirectional double ESD protection diode in a common cathode configuration, the device is designed for ESD and transient overvoltage protection of up to two signal lines.

Feature(s)

  • Dual TVS in Common Cathode Configuration
  • 24W/40W Peak Power Dissipation Rating @ 1.0ms (Unidirectional)
  • 225mW Power Dissipation
  • Ideally Suited for Automated Insertion
  • Low Leakage
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The MMBZ5V6CLAQ - MMBZ33VCLAQ are suitable for automotive applications requiring specific change control; these parts are AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Automotive electronic control units
  • Portable electronics
  • Audio and video equipment

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Uni-Directional

Channel Input CapacitanceCT Typ (pF)

N/A pF

Reverse Standoff Voltage VRWM(V)

6 V

Breakdown VoltageVBR Min(V)

8.65 V

Typ Reverse Leakage Current IR @ VRWM Max(µA)

0.3 µA

Maximum Peak Pulse Current IPP @ 8x20μs Max

1.7

Maximum Clamping Voltage @ Max Peak Pulse Current VC (V)

14 V

VESD IEC61000-4-2 Contact Discharge(kV)

N/A kV

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products