10A HIGH VOLTAGE POWER SCHOTTKY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
High voltage dual Schottky rectifier suited for switch mode power supplies and other power converters. This device is intended for use in medium voltage operation, and particularly, in high frequency circuits where low switching losses and low noise are required.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
Yes |
Configuration |
Dual |
MaximumAverageRectifiedCurrent IO (A) |
10 A |
Peak RepetitiveReverse VoltageVRRM (V) |
100 V |
Peak ForwardSurge CurrentIFSM(A) |
100 A |
Forward VoltageDrop VF(V) |
0.85 V |
@ IF (A) |
5 A |
Maximum ReverseCurrent IR (µA) |
100 µA |
@ VR (V) |
100 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |